Quantity | Unit price |
---|---|
1 - 9 | £ 182.49 |
10 - 19 | £ 164.24 |
20 - 39 | £ 155.12 |
40 - 49 | £ 136.87 |
50 - 99 | £ 127.74 |
100 + | £ 109.49 |
Thread Size | TR40 x 14 |
---|---|
No. of starts | 2.0 |
d1 tol 7H | 40.0 |
Lead | 14 |
Thread Direction | Right Hand |
Contact Surface | 2650.0 |
d2 tol. H9 | 63.0 |
d4 | 78.0 |
d5 tol. H9 | 9.0 |
l1 | 66.0 |
l2 | 16.0 |
Weight kg | 1.700 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue