Quantity | Unit price |
---|---|
1 - 9 | £ 106.06 |
10 - 19 | £ 95.45 |
20 - 39 | £ 90.15 |
40 - 49 | £ 79.55 |
50 - 99 | £ 74.24 |
100 + | £ 63.64 |
Thread Size | TR32 x 12 |
---|---|
No. of starts | 2.0 |
d1 tol 7H | 32.0 |
Lead | 12.0 |
Thread Direction | Right Hand |
Contact Surface | 1710.0 |
d2 tol. H9 | 45.0 |
d4 | 58.0 |
d5 tol. H9 | 7.0 |
l1 | 54.0 |
l2 | 16.0 |
Weight kg | 0.706 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue