Quantity | Unit price |
---|---|
1 - 9 | £ 80.93 |
10 - 19 | £ 72.84 |
20 - 39 | £ 68.79 |
40 - 49 | £ 60.70 |
50 - 99 | £ 56.65 |
100 + | £ 48.56 |
Thread Size | TR28 x 5 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 28.0 |
Lead | 5.0 |
Thread Direction | Left Hand |
Contact Surface | 1200.0 |
d2 tol. H9 | 38.0 |
d4 | 50.0 |
d5 tol. H9 | 7.0 |
l1 | 46.0 |
l2 | 14.0 |
Weight kg | 0.442 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue