Quantity | Unit price |
---|---|
1 - 9 | £ 57.29 |
10 - 19 | £ 51.56 |
20 - 39 | £ 48.70 |
40 - 49 | £ 42.97 |
50 - 99 | £ 40.10 |
100 + | £ 34.37 |
Thread Size | TR20 x 8 |
---|---|
No. of starts | 2.0 |
d1 tol 7H | 20.0 |
Lead | 8.0 |
Thread Direction | Right Hand |
Contact Surface | 870.0 |
d2 tol. H9 | 32.0 |
d4 | 45.0 |
d5 tol. H9 | 7.0 |
l1 | 44.0 |
l2 | 12.0 |
Weight kg | 0.345 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue