Quantity | Unit price |
---|---|
1 - 9 | £ 41.75 |
10 - 19 | £ 37.58 |
20 - 39 | £ 35.49 |
40 - 49 | £ 31.31 |
50 - 99 | £ 29.23 |
100 + | £ 25.05 |
Thread Size | TR12 x 3 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 12.0 |
Lead | 3.0 |
Thread Direction | Left Hand |
Contact Surface | 400.0 |
d2 tol. H9 | 28.0 |
d4 | 38.0 |
d5 tol. H9 | 6.0 |
l1 | 35.0 |
l2 | 12.0 |
Weight kg | 0.266 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue