Menu Search

Fixing Ring 7.0 mm 13.0 mm 3.0 mm POM Red

This fixing ring is made from red POM and is flexible enough to be manually moved after assembly.
Item code:

011108000505

49389 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1163
1000 + £ 0.114
Standard pack: 500

Order in multiple of 500

Total price:

£ 58.15

500 x £ 0.1163

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Diameter 8.0 mm
Inside Diameter 7.0 mm
Outside Diameter 13.0 mm
Overall Depth 3.0 mm
Accessory Type Fixing Ring
Colour Red
Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us