Quantity | Unit price |
---|---|
500 - 999 | £ 0.0852 |
1000 + | £ 0.0836 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Diameter | 4.0 mm |
---|---|
Fitting Diameter | 0.157 in |
Inside Diameter | 3.5 mm |
Inside Diameter | 0.138 in |
Outside Diameter | 7.5 mm |
Outside Diameter | 0.295 in |
Overall Depth | 2.5 mm |
Overall Depth | 0.098 in |
Accessory Type | Fixing Ring |
Colour | Red |
Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue