Quantity | Unit price |
---|---|
10000 - 49999 | £ 0.0234 |
50000 - 99999 | £ 0.0228 |
100000 + | £ 0.0224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Carrier | Film |
---|---|
Adhesive Type | Rubber |
Colour | Clear |
Release Liner Color | White |
Removability | Permanent |
Type of release liner | Flush Edge |
Length | 76.2 mm |
Length | 3 in |
Overall Length | 76.2 mm |
Overall Length | 3 in |
Width | 12.7 mm |
Width | 0.5 in |
Quantity Per Carton | 2 rolls |
Quantity Per Roll | 5000 Pieces |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue