Quantity | Unit price |
---|---|
40 - 199 | £ 7.886 |
200 + | £ 7.7217 |
Adhesive Carrier | Rubber |
---|---|
Adhesive Type | Rubber |
Colour | Translucent |
Release Liner Color | White |
Removability | Permanent |
Type of release liner | Flush Edge |
Overall Length | 55 m |
Overall Length | 180.446 ft |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Price per piece incl VAT | 9.2777 GBP |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue