Menu Search

Splice Tray 170.0 mm (L) Black

Splice Tray kit Includes:1 x OFST-1-L1 x OFST-1-P2 x OFSTH-1-red2 x OFSTH-1-GRN
Item code:

OFST-A-P-1

1047 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 12.7189
100 + £ 12.4588
Standard pack: 10

Order in multiple of 10

Total price:

£ 127.19

10 x £ 12.7189

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Splice Tray Kit
Includes (All) 1 x OFST-1-L,1 x OFST-1-P,2 x OFSTH-1-RED,2 x OFSTH-1-GRN
Package Quantity 10
Overall Length 170.0 mm
Overall Width 103.5 mm
Includes 1 x OFST-1-L,1 x OFST-1-P,2 x OFSTH-1-RED,2 x OFSTH-1-GRN
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us