Quantity | Unit price |
---|---|
50 + | £ 4.3674 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyamide |
Special Features | Glass-Filled |
Type | Splice Tray |
Overall Height | 6.6 mm |
Overall Height | 0.26 in |
Overall Width | 82.0 mm |
Overall Width | 3.228 in |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 50 |
Style | Splice Tray Plain with Basic Storage Facility |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue