Quantity | Unit price |
---|---|
100 + | £ 0.3148 |
Colour | Clear |
---|---|
Inside Material | PE Copolymer Adhesive |
Outside Material | Polyolefin |
Rod Material | Stainless Spring Steel |
Inner Tube Diameter | 1.2 mm |
Inner Tube Diameter | 0.047 in |
Recovered Diameter | 2.4 mm |
Recovered Diameter | 0.094 in |
Package Quantity | 100 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue