Menu Search

Fibre Guide Flexible 5.8 mm PA

Fully modular, flexible system giving complete fibre management and protection. Unique spine allows the guide to be oriented in all planes. For use with 250 and 900 micron fibre wire. The fibre can enter and exit at any point, without risk of snagging or kinking. Angled and straight lugs located along the guide prevent the fibre from springing out. 25mm maximum bend radius when flexed. Guide can be cut to various lengths at flexible link sections
Item code:

OFFG-165M-19-BK

3547 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 6.0651
Standard pack: 100

Order in multiple of 100

Total price:

£ 606.51

100 x £ 6.0651

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Flexible
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-0
Package Quantity 100
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us