Menu Search

Fibre Guide Corner Screw 30.0 mm PA

This Fibre Guide provides an organised approach to routing and structuring fibre optic cables and bending control. Maintains bending radius throughout a 90° turn. It includes a fibre corner guide with a 30mm radius and may be attached with a #6 or M3 screw. Black made of PA and UL94 V-2 rated.
Item code:

EFA04-34-010

234 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 3.053
Standard pack: 100

Order in multiple of 100

Total price:

£ 305.30

100 x £ 3.053

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Includes Nothing Included
Type Corner
Distance Between Fixing Holes 11.5 mm
Hole Diameter 3.6 mm
Full Material Polyamide 6
Material Flammability Standard UL94 V-2
Mounting Method Screw
Package Quantity 100
Radius 30.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us