Quantity | Unit price |
---|---|
1 - 9 | £ 197.1093 |
10 + | £ 193.1663 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Accessory Type | Tubing Slit Version |
---|---|
Colour | White |
Full Material | Polypropylene |
Priced Per | Reel |
Type | Optical |
Compatible Tool Number | OFZT-3-14-BLK |
Outside Diameter | 6.4 mm |
Outside Diameter | 0.252 in |
Includes | 1 Reel of 100 metres |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Length | 100.0 m |
Length | 328.084 ft |
Overall Length | 100.0 m |
Overall Length | 328.084 ft |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue