Quantity | Unit price |
---|---|
10 + | £ 4.4495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Cable Type | 6.35 mm OFBLT |
Diameter | 16.2 mm |
Diameter | 0.638 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Overall Length | 49.6 mm |
Overall Length | 1.953 in |
Overall Width | 16.2 mm |
Overall Width | 0.638 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue