Quantity | Unit price |
---|---|
10 - 49 | £ 20.9472 |
50 + | £ 20.5228 |
Colour | Black |
---|---|
Material | Nylon |
Cable Type | OFBLT - Optical Fibre |
Overall Height | 19.4 mm |
Overall Height | 0.764 in |
Overall Length | 47.7 mm |
Overall Length | 1.878 in |
Adapter Colour | Blue |
Full Material | Nylon 6/6 |
Minimum Compatible Cable Diameter | 5.0 mm |
Minimum Compatible Cable Diameter | 0.197 in |
Maximum Compatible Cable Diameter | 6.4 mm |
Maximum Compatible Cable Diameter | 0.252 in |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue