Menu Search

Optical Fibre Manifold Optical Fibre Black

The 1 into 4 Optical Fibre Manifold enables small multiple fibre cables with aramid and similar strength reinforcement or central GRP strength member to be mechanically and securely terminated. The manifold is stackable, and retains tubes with a force greater than 100N
Item code:

OFM-C-4-05-19BK

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 4.2852
Standard pack: 10

Order in multiple of 10

Total price:

£ 42.85

10 x £ 4.2852

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Nylon
Cable Type Optical Fibre
Overall Height 19.4 mm
Overall Length 47.7 mm
Adapter Colour Green
Full Material Nylon 6/6
Minimum Compatible Cable Diameter 5.1 mm
Maximum Compatible Cable Diameter 6.0 mm
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us