Quantity | Unit price |
---|---|
100 + | £ 4.5454 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Includes | Spring Clip |
Type | Stacking Pillar |
Spacer Length | 32.0 mm |
Spacer Length | 1.26 in |
Full Material | Nylon 6/6 |
Commodity Code | 3926909790 |
Package Quantity | 100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue