Quantity | Unit price |
---|---|
1 + | £ 4.2664 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Acrylonitrile Butadiene Styrene |
Mounting Method | Clip On |
Shape | Square |
Overall Thickness | 35.0 mm |
Overall Thickness | 1.378 in |
Overall Width | 150.0 mm |
Overall Width | 5.906 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue