Menu Search

Round End Cap 5.0 mm 20.3 mm PVC Black

End Tip are ideal for product presentation and protection. Versatile and durable design with a smooth finish.
Item code:

10870

368000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.137
10000 + £ 0.0492
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 137.00

1000 x £ 0.137

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Finish Gloss
Standard RoHs
Standard REACH
Head Shape Round
Fitting Style Push Fit
Inside Diameter 5.0 mm
Inside Height 20.3 mm
Outside Diameter 7.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us