Menu Search

Driveshaft Protection Cap 35.0 mm (DIA) Yellow

Driveshaft Protection Cap offers protection and masking of driveshaft from oil and most chemicals. Made from Flexible PVC, the cap is resistant to tearing and splitting.
Item code:

SPWJ-35

916 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.3669
2000 - 3999 £ 0.36
4000 + £ 0.3518
Standard pack: 200

Order in multiple of 200

Total price:

£ 73.38

200 x £ 0.3669

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit
Overall Diameter 35.0 mm
Compatible Drive Shaft Diameters (All) 35.0 mm
Cap Height 100.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us