Quantity | Unit price |
---|---|
100 - 499 | £ 0.5083 |
500 + | £ 0.3812 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Overall Diameter | 61.0 mm |
Overall Diameter | 2.402 in |
Compatible Drive Shaft Diameters (All) | 38.0 mm |
Cap Height | 92.5 mm |
Cap Height | 3.642 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue