Menu Search

Driveshaft Protection Cap 28.0 mm (DIA) Yellow

Driveshaft Protection Cap offers protection and masking of driveshaft from oil and most chemicals. Made from LDPE.
Item code:

1663683

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 749 £ 0.2606
750 + £ 0.1958
Standard pack: 150

Order in multiple of 150

Total price:

£ 39.09

150 x £ 0.2606

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
Fitting Style Push Fit
Overall Diameter 45.0 mm
Compatible Drive Shaft Diameters (All) 28.0 mm
Cap Height 70.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us