Quantity | Unit price |
---|---|
25 - 124 | £ 4.9013 |
125 - 374 | £ 4.8055 |
375 + | £ 4.7097 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | White |
Package Type | Roll |
Priced Per | Roll |
Removability | Permanent |
Shape | Continuous |
Carton Quantity | 25 |
Overall Length | 4.6 m |
Overall Length | 15.092 ft |
Overall Thickness | 3.2 mm |
Overall Thickness | 0.126 in |
Overall Width | 19.1 mm |
Overall Width | 0.752 in |
Roll Length | 4.6 m |
Roll Length | 15.092 ft |
Quantity Per Carton | 25 Rolls |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue