Menu Search

Cap Nut M6 10.0 mm 12.0 mm Nylon

Item code:

052060000002

3926 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.2478
500 - 999 £ 0.2437
1000 + £ 0.2382
Standard pack: 100

Order in multiple of 100

Total price:

£ 24.78

100 x £ 0.2478

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 10.0 mm
Thread Size M6
Colour Natural
Nut Form Domed
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us