Menu Search

Cap Nut M3 5.5 mm 6.5 mm Nylon

Item code:

052030000002

8825 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1437
500 - 999 £ 0.141
1000 + £ 0.1382
Standard pack: 250

Order in multiple of 250

Total price:

£ 35.93

250 x £ 0.1437

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 5.5 mm
Thread Size M3
Colour Natural
Nut Form Domed
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us