Quantity | Unit price |
---|---|
200 - 4999 | £ 0.0959 |
5000 + | £ 0.094 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Material | PP |
Type | Swing Tag |
Mounting Method | Non Adhesive |
Overall Length | 27.5 mm |
Overall Length | 1.083 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue