Menu Search

Display Cable 1.5 mm 4 m Steel

Steel Cable holds window displays in position, when used with display pockets and clamps (sold separately).
Item code:

496913

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 10.2939
10 - 99 £ 4.6823
100 + £ 4.6001
Standard pack: 10

Order any quantity

Total price:

£ 10.29

1 x £ 10.2939

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Steel
Roll Quantity 1
Cable Width 1.5 mm
Overall Length 4 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us