Menu Search

Rail Clip 1 (W) PA Natural

This rail cable clip is made of natural glass reinforced nylon that is UL94-V-2. The extruded rail size is 20x20 mm.
Item code:

XRC2-WS101

4238 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1026
5000 - 9999 £ 0.1006
10000 + £ 0.0985
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 102.60

1000 x £ 0.1026

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Rail Type Extruded
Style Extruded Metal Rail
Outside Height 12.9 mm
Outside Width 15.3 mm
Full Material Glass Reinforced Polyamide 6.6
Material Flammability Standard UL94 V-2
Type 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us