Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1274 |
5000 - 9999 | £ 0.1248 |
10000 + | £ 0.1222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Rail Type | G-Profile |
Style | DIN Rail |
Inside Height | 3.6 mm |
Inside Height | 0.142 in |
Inside Width | 11.3 mm |
Inside Width | 0.445 in |
Outside Height | 15.1 mm |
Outside Height | 0.594 in |
Outside Width | 15.5 mm |
Outside Width | 0.61 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | T2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue