Quantity | Unit price |
---|---|
1 - 9 | £ 12.59 |
10 - 19 | £ 11.33 |
20 - 39 | £ 10.70 |
40 - 49 | £ 9.44 |
50 - 99 | £ 8.81 |
100 + | £ 7.55 |
Thread Size | TR10 x 4 |
---|---|
No. of starts | 2.0 |
d1 tol 7H | 10.0 |
Lead | 4.0 |
Thread Direction | Right Hand |
Contact Surface | 150.0 |
d2 tol. h10 | 22.0 |
Weight kg | 0.04 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue