Quantity | Unit price |
---|---|
1 - 9 | £ 108.36 |
10 - 19 | £ 97.52 |
20 - 39 | £ 92.11 |
40 - 49 | £ 81.27 |
50 - 99 | £ 75.85 |
100 + | £ 65.02 |
Thread Size | TR32 x 6 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 32.0 |
Lead | 6.0 |
Thread Direction | Left Hand |
Contact Surface | 1910.0 |
d2 tol. h10 | 60.0 |
Weight kg | 1.177 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue