Quantity | Unit price |
---|---|
1 - 9 | £ 85.47 |
10 - 19 | £ 76.92 |
20 - 39 | £ 72.65 |
40 - 49 | £ 64.10 |
50 - 99 | £ 59.83 |
100 + | £ 51.28 |
Thread Size | TR30 x 6 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 30.0 |
Lead | 6.0 |
Thread Direction | Right Hand |
Contact Surface | 1780.0 |
d2 tol. h10 | 60.0 |
Weight kg | 1.140 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue