Quantity | Unit price |
---|---|
1 - 4 | £ 347.00 |
5 - 9 | £ 312.30 |
10 - 19 | £ 294.95 |
20 - 49 | £ 260.25 |
50 + | £ 225.55 |
l1 | 440.0 |
---|---|
Stroke max | 354.0 |
w1 | 11.0 |
d1 | 4.3 |
d2 | 7.5 |
d3 | M5 |
h1 +0|-0.3 | 22.0 |
h2 | 10.0 |
h3 | 4.5 |
l2 | 40.0 |
l3 | 20.0 |
l4 | 2.0 |
w2 | 4.1 |
No. of rollers | 38.0 |
Dyn. load C max. kN | 46.7 |
Static load C0 max. kN | 44.5 |
Weight kg | 1.40 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue