Quantity | Unit price |
---|---|
1 - 4 | £ 112.34 |
5 - 9 | £ 101.11 |
10 - 19 | £ 95.49 |
20 - 49 | £ 84.26 |
50 + | £ 73.02 |
l1 | 125.0 |
---|---|
Stroke max | 104.0 |
w1 | 8.0 |
d1 | 3.3 |
d2 | 6.0 |
d3 | M4 |
h1 +0|-0.3 | 18.0 |
h2 | 8.3 |
h3 | 3.5 |
l2 | 25.0 |
l3 | 12.5 |
l4 | 2.0 |
w2 | 3.1 |
No. of rollers | 15.0 |
Dyn. load C max. kN | 9.57 |
Static load C0 max. kN | 11.4 |
Weight kg | 0.23 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue