Quantity | Unit price |
---|---|
1 - 4 | £ 128.65 |
5 - 9 | £ 115.79 |
10 - 19 | £ 109.35 |
20 - 49 | £ 96.49 |
50 + | £ 83.62 |
l1 | 60.0 |
---|---|
Stroke max | 45.0 |
w1 | 4.0 |
d1 | 1.65 |
d2 | 3.0 |
d3 | M2 |
h1 +0|-0.3 | 8.5 |
h2 | 3.9 |
h3 | 1.8 |
l2 | 10.0 |
l3 | 5.0 |
l4 | 1.3 |
w2 | 1.4 |
No. of rollers | 13.0 |
Dyn. load C max. kN | 1.63 |
Static load C0 max. kN | 1.88 |
Weight kg | 0.02 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue