Menu Search

Screw Cover Cap 12.8 mm 14.2 mm PA White

This cover cap is used as a protective and decorative solution for screw heads. Made from white Nylon and to be used with the corresponding washer (ordered separately).
Item code:

006205250001

51578 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0809
1000 + £ 0.0794
Standard pack: 500

Order in multiple of 500

Total price:

£ 40.45

500 x £ 0.0809

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Cap
Fitting Style Push Fit
Full Material Polyamide 6.6
Colour White
Overall Diameter 14.2 mm
Cap Inside Diameter 12.8 mm
Overall Height 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us