Menu Search

Flat Diffuser 45.0 mm (H) 41.0 mm (W)

Item code:

466446

98 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 4.0388
100 + £ 3.9567
Standard pack: 10

Order in multiple of 10

Total price:

£ 40.39

10 x £ 4.0388

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Height 45.0 mm
Slot Width 41.0 mm
Colour Yellow
Full Material Polyacetal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us