Quantity | Unit price |
---|---|
10 - 99 | £ 3.6691 |
100 + | £ 3.6007 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | G 1/2 in |
---|---|
Overall Length | 38.0 mm |
Overall Length | 1.496 in |
Colour | Black |
Full Material | Polyacetal |
Commodity Code | 3926909790 |
Type | Threaded Connector |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue