Quantity | Unit price |
---|---|
1 - 9 | £ 43.6657 |
10 - 49 | £ 20.9883 |
50 - 99 | £ 20.5638 |
100 + | £ 20.1394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Anodised |
---|---|
Knob Shape | Round |
Hole Size | 8.0 mm |
Hole Size | 0.315 in |
Knob Diameter | 34.0 mm |
Knob Diameter | 1.339 in |
Knob Height | 20.0 mm |
Knob Height | 0.787 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue