Quantity | Unit price |
---|---|
50 - 499 | £ 1.1413 |
500 - 4999 | £ 0.2697 |
5000 + | £ 0.2642 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Low Density Polyethylene |
Diameter | 50.8 mm |
Diameter | 2 in |
Height | 52.0 mm |
Height | 2.047 in |
Fluid Capacity | 100.0 ml |
Fluid Capacity | 100.0 ml |
Compatible Accessories | 34926;1120170 |
Type | Container without Lid |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue