Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1014 |
2500 - 24999 | £ 0.0427 |
25000 - 49999 | £ 0.0417 |
50000 + | £ 0.0409 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 3.0 mm |
---|---|
Compatible Hex Key Size | 0.118 in |
Head Diameter | 7.2 mm |
Head Diameter | 0.283 in |
Shank Diameter | 3.3 mm |
Shank Diameter | 0.13 in |
Thread Diameter | 7.2 mm |
Thread Diameter | 0.283 in |
Thread Size | M5 |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Material | Steel |
Finish | Zinc Plated |
Screw Type | Confirmat Screw |
Head Type | Round Head |
Drive Type | Hexagonal Drive |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue