Menu Search

Adhesive Disc Permanent Clear

This Round Clear acrylic-based sealing disc is used to seal and secure a variety of objects. It is suitable for items that require a cost-effective and professional finish. Used in applications where a permanent adhesive bond is desired.
Item code:

494797

22 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 25.9033
Standard pack: 1

Order in multiple of 1

Total price:

£ 25.90

1 x £ 25.9033

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Format On a Roll
Removability Permanent
Overall Size 34.0 mm
Quantity 2000
Price per piece incl VAT 30.4746 GBP
Commodity Code 3919108025
Shape Round
Adhesive Bond Permanent

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us