Menu Search

Adhesive Disc Removable No Clear

This Round Clear acrylic-based sealing disc is used to seal and secure a variety of objects. It is suitable for items that require a cost-effective and professional finish. Used in applications where a removable adhesive bond is desired.
Item code:

494795

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 25.9033
20 + £ 25.3831
Standard pack: 1

Order in multiple of 1

Total price:

£ 25.90

1 x £ 25.9033

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Format On a Roll
Perforated? No
Removability Permanent
Overall Size 25.0 mm
Quantity 2000
Commodity Code 3919108025
Shape Round
Adhesive Bond Removable

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us