Quantity | Unit price |
---|---|
1 - 9 | £ 287.6955 |
10 + | £ 135.5576 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Grey |
---|---|
Colour | Natural |
Full Material | Stainless Steel |
Mount Type | Threaded Stud |
Thread Material | Stainless Steel |
Base Height | 22.7 mm |
Base Height | 0.894 in |
Body Diameter | 79.0 mm |
Body Diameter | 3.11 in |
Handle Length | 108.0 mm |
Handle Length | 4.252 in |
Handle Radius | 108.0 mm |
Handle Radius | 4.252 in |
Overall Height | 79.0 mm |
Overall Height | 3.11 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M16 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue