Quantity | Unit price |
---|---|
10 + | £ 122.9614 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Stainless Steel |
Mount Type | Threaded Stud |
Thread Material | Stainless Steel |
Base Height | 51.0 mm |
Base Height | 2.008 in |
Body Diameter | 22.7 mm |
Body Diameter | 0.894 in |
Handle Length | 108.0 mm |
Handle Length | 4.252 in |
Handle Radius | 108.0 mm |
Handle Radius | 4.252 in |
Overall Height | 79.0 mm |
Overall Height | 3.11 in |
Thread Size | M16 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue