Quantity | Unit price |
---|---|
10 - 299 | £ 5.3619 |
300 + | £ 5.2623 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Glass Filled Polyamide 6.6 |
Mount Type | Threaded Stud |
Thread Material | Steel |
Base Height | 25.0 mm |
Base Height | 0.984 in |
Body Diameter | 9.7 mm |
Body Diameter | 0.382 in |
Handle Length | 42.0 mm |
Handle Length | 1.654 in |
Handle Radius | 42.0 mm |
Handle Radius | 1.654 in |
Overall Height | 37.0 mm |
Overall Height | 1.457 in |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Thread Size | M4 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue