Quantity | Unit price |
---|---|
10 + | £ 9.8847 |
Button Color | Black |
---|---|
Colour | Black |
Full Material | Glass Filled Polyamide 6.6 |
Mount Type | Threaded Insert |
Thread Material | Steel |
Base Height | 36.0 mm |
Base Height | 1.417 in |
Body Diameter | 15.7 mm |
Body Diameter | 0.618 in |
Handle Length | 84.0 mm |
Handle Length | 3.307 in |
Handle Radius | 84.0 mm |
Handle Radius | 3.307 in |
Overall Height | 61.0 mm |
Overall Height | 2.402 in |
Thread Size | M10 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue