Menu Search

Female Clamping Handle 65.0 mm M8 GF PA Black

Item code:

490950

110 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 149 £ 6.3006
150 + £ 6.1726
Standard pack: 10

Order in multiple of 10

Total price:

£ 63.01

10 x £ 6.3006

Specifications

Imperial
Metric
SKU attributes
Button Color Black
Colour Black
Full Material Glass Filled Polyamide 6.6
Mount Type Threaded Insert
Thread Material Steel
Base Height 31.5 mm
Body Diameter 13.5 mm
Handle Length 65.0 mm
Handle Radius 65.0 mm
Overall Height 50.0 mm
Thread Size M8
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us